Metal Raceway, Cutter, HBL700 Series
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL700CUT
Brand
Hubbell Wiring Device-Kellems
Metal Raceway Cutter, HBL700 Series
Portable cutter for HBL700 Series Raceway
Product details
Resources and downloads
Product details
General
Item Type
HBL700 Series
Material
Steel
Series
HBL700
Style
Standard
Type
Raceway Cutter
UPC
783585423845
Resources and downloads
Specifications
Wiring HBL700CUT Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK S-8 Catalog Page
Literature
Metal Raceway 700 Series
Warranty
Industrial & Commercial Products