HUBBELL
WBP_HBL3003IV_PRODIMAGE
WBP_HBL3003IV_PRODIMAGE

Metal Raceway, Support Clip, HBL3000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3003IV

Metal Raceway Support Clip, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL3003IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000

Specifications

  • Trak Fitting - Mounting Clip
  • Trak Item - Fittings

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585215174

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10