HUBBELL
WBP_PS3EEBC_PRODIMAGE
WBP_PS3EEBC_PRODIMAGE

Non-Metallic Raceway, Super BaseTrak, Baseand Cover, External Elbow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS3EEBC

Non-Metallic Raceway, Super BaseTrak, Baseand Cover, External Elbow

  • Full capacity 1¼ in. bend radius external elbow

Product details

General

Catalog Number

PS3EEBC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585090092

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10