HUBBELL
Image of LALFP830L4D LALFP830L4D - 8k Lumen Food Processing Light - 120-277VAC - 4 FT - Class I Div. 2- Zone 2 Rated
Image of LALFP830L4D LALFP830L4D - 8k Lumen Food Processing Light - 120-277VAC - 4 FT - Class I Div. 2- Zone 2 Rated

LALFP830L4D - 8k Lumen Food Processing Light - 120-277VAC - 4 FT - Class I Div. 2- Zone 2 Rated

Brand: Killark

Catalog ID: LALFP830L4D

8k Lumen Food Processing Light - 120-277VAC - 4 FT - Class I Div. 2- Zone 2 Rated

LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

Catalog Number

LALFP830L4D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

LALFP

UPC

783936153063

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

  • IP66
  • IP67