HUBBELL
1 in. SWIVEL-LOK® Series, Type B Liquidtight Multi-Position Connector
Image of 4734 1 in. SWIVEL-LOK® Series, Type B Liquidtight Multi-Position Connector
*Representative image
Image of 4734 1 in. SWIVEL-LOK® Series, Type B Liquidtight Multi-Position Connector
Image of 4734 1 in. SWIVEL-LOK® Series, Type B Liquidtight Multi-Position Connector

1 in. SWIVEL-LOK® Series, Type B Liquidtight Multi-Position Connector

Brand: Raco

Catalog ID: 4734

1 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

  • All gray nonmetallic construction provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4734

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

Series

SWIVEL-LOK® Series

UPC

050169947340

Dimensions

Dimensions

4 in x 1.8 in x 1.8 in

Height

1.8 in

Length

4 in

Trade Size

1 in

Weight

0.12 lb

Width

1.8 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Configuration

Connector Type

SWIVEL-LOK

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2880