HUBBELL
Image of HBLSI315SGY MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Gray
Image of HBLSI315SGY MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI315SGY

MULTI-CONNECT Face Plate, Screw Mount , SIEMON #2

  • Screw Mount
  • SIEMON #2

Standard Product

Product details

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLSI315SGY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Siemon MAX

UPC

783585500898

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10