WBP_BC285SB100_PRODIMAGE
WBP_BC285SB100_PRODIMAGE

Cable Management Hardware, Shield Bond Connector

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BC285SB100

Cable Management Hardware, Shield Bond Connector

Torque installed connector

Product details

General

Color
Steel
EU RoHS Indicator
Yes
Item Type
Connector
Material
Brass
Type
Shield Bond Connector
UPC
662620755144

Dimensions

Display Size
0.625"

Certifications And Compliance

Industry Standard(s)
  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity
12
Pallet Quantity
480