Brand: Hubbell Wiring Device-Kellems
Catalog ID: HC6Y07
NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.
Standard Product
Catalog Number
HC6Y07
Color
Yellow
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620233819
Length
7 ft
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Temperature Rating
Per TIA
Carton Quantity
50
Pallet Quantity
2700