


Brand: Hubbell Premise Wiring
Catalog ID: HSQ48
Door with Window
Catalog Number
HSQ48
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
OEM Brand Name
Hubbell Premise Wiring
Type
Window Door
UPC
662620853185
Cubic Capacity
25824 cu.in
Depth
20 in
Height
48 in
Thickness
0.0781
Weight
155 lb
Width
26.9 in
Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern