HUBBELL
Category 5e XCELERATOR™ Series Jack
Image of HXJ5EW Category 5e XCELERATOR™ Series Jack

Category 5e XCELERATOR™ Series Jack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HXJ5EW

XCELERATOR™ Category 5e modular jacks exceed all TIA component level parameters to provide 2.5GBASE-T application assurance. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

Hubbell Xcelerator Jacks, Category 5e - Supports 10/100/1000BASE-T applications with usable bandwidth of 190 MHz in the channel.

  • Third Party Verified Category 5e Component Compliant
  • Quick-Lace Towers Accelerate Termination
  • Mating Cycles Exceed Industry Standard by Four Times

Quick-Lace Termination

General

Application

Up to 2.5GBASE-T, 802.3bt POE

Catalog Number

HXJ5EW

Color

White

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Keystone

Mounting Type

Snap-fit

Operating Cycles

2000 Plug

Performance

TIA Cat 5e Component

Series

XCELERATOR™ Series

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

XCELERATOR™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

662620825076

Dimensions

Display Size

Standard Sized Product

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 5e component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Standards - RoHS Compliance Status

CM

Operational

Operating Cycles

2000 Plug

Performance

TIA Cat 5e Component

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

25

Number of Pieces in Package

1

Pallet Quantity

7800