

Brand: Hubbell Premise Wiring
Catalog ID: IBN100C
Catalog Number
IBN100C
Color
Brown
Performance
Accessories
Product Family
Jack Icons
Specifications
Type
Computer
UPC
662620840215
Weight
0.05 lb
Industry Standard(s)
RoHS Compliant
Performance
Accessories
Carton Quantity
20