HUBBELL
Image of ISFB215GY Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray
Image of ISFB215GY Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray
Discontinued

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISFB215GY

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, Gray

  • Decorator Frame
  • Decorator Frame
  • 2) VGA
  • Blank

2-VGA in Standard GFCI Openig

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFB215GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang HD15/9 or HDMI

Style

Unloaded

UPC

662620218663

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25