HUBBELL
Image of SFF3GGY F Coax, Snap-Fit, 3GHz, Gold, Gray
Image of SFF3GGY F Coax, Snap-Fit, 3GHz, Gold, Gray
Image of SFF3GGY F Coax, Snap-Fit, 3GHz, Gold, Gray

F Coax, Snap-Fit, 3GHz, Gold, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFF3GGY

F Coax, Snap-Fit, 3GHz, Gold, Gray

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Gray

Standard Product

Product details

General

Application

F Coax

Catalog Number

SFF3GGY

Contact

Copper, Gold Flash

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326719

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25