Brand: Hubbell Wiring Device-Kellems
Catalog ID: XLRST10
Standard Product
Application
D-Style XLR 3-Pole Locking Connection
Catalog Number
XLRST10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
XLR
UPC
662620285405
Display Size
Standard Sized Product
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
5