HUBBELL
Image of FSPMTRJ8 FSP Adapter Panel, MT-RJ, 16-Port, Loaded with 8) Multi Mode Duplex Adapters
Image of FSPMTRJ8 FSP Adapter Panel, MT-RJ, 16-Port, Loaded with 8) Multi Mode Duplex Adapters
Discontinued

FSP Adapter Panel, MT-RJ, 16-Port, Loaded with 8) Multi Mode Duplex Adapters

Brand: Bryant

Catalog ID: FSPMTRJ8

FSP Adapter Panel, MT-RJ, 16-Port, Loaded with 8) Multi Mode Duplex Adapters

Product details

General

Adapter Type

MT-RJ

Application

Interconnect

Catalog Number

FSPMTRJ8

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

8) MT-RJ

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

-40C to +85C

UPC

662620817064

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications