Discontinued
Frames, Netselect, Volume Control, Rotary
Request a Quote
Brand:
Bryant
Catalog ID:
NSORAVC
Brand
Bryant
Frames, Netselect, Volume Control, Rotary
Standard Product
Product details
Resources and downloads
Product details
General
Application
Analog Audio
Contact
Phosphor Bronze
Enclosure Type
Integral
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Rotary Volume Control
Material - Mounting Hardware
Screw Mounting
Style
Audio
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Audio
UPC
883778502958
Dimensions
Display Size
Standard Sized Product
Electrical Ratings
Connectivity
Plug-In
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
UL and cUL Listed
Logistics
Carton Quantity
2
Resources and downloads
Specifications
NSORAVC Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY R-7 Catalog Page