HUBBELL
Image of EAC350 EMT Conduit Bodies
* Representative image
Image of EAC350 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAC350

3-1/2 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAC350

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815687

Dimensions

Dimensions

16.299 in x 5.551 in x 5.906 in

Height

5.906 in

Length

16.299 in

Trade Size

3-1/2 in

Weight

7.408 lb

Width

5.551 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

84

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies