HUBBELL
Image of CT200 COMBO (Rigid/IMC or EMT) Bodies
* Representative image
Image of CT200 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CT200

2 in. Combo T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CT200

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169815595

Dimensions

Dimensions

10.551 in x 4.272 in x 3.406 in

Height

3.406 in

Length

10.551 in

Trade Size

2 in

Weight

1.499 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

280

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies