HUBBELL
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Image of HPJ24 Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High
Buy America(n) Qualified

Patch Panel, Jack, Unloaded, 24-Port, 19" W X 1.75" High

Brand: Hubbell Premise Wiring

Catalog ID: HPJ24

Patch Panel, Jack, Unloaded, 24-Port,19" W X 1.75" High

  • 24-Port
  • 19" W X 1.75" High

Product details

General

Catalog Number

HPJ24

Color

EU RoHS Indicator

Contact Manufacturer

Series

Unloaded

UPC

662620611990

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Pallet Quantity

288