HUBBELL
Image of 1532RAC 3 in. Rigid/IMC 3-Piece Super Coupling
* Representative image
Image of 1532RAC 3 in. Rigid/IMC 3-Piece Super Coupling

3 in. Rigid/IMC 3-Piece Super Coupling

$268.25 USD

Brand: Raco

Catalog ID: 1532RAC

3 in. Rigid/IMC 3-Piece Super Coupling

Product details

General

Application

  • For use when coupling Rigid/IMC conduit to either threaded or unthreaded Rigid/IMC conduit, or EMT conduit
  • Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

1532RAC

UPC

050169015322

Dimensions

Dimensions

3.33 in x 4.1 in x 4.1 in

Height

4.1 in

Length

3.33 in

Trade Size

3 in

Weight

2.028 lb

Width

4.1 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

567

Resources and downloads