HUBBELL
Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG.
Solderless Connector
Solderless Connector

Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3M2-350

Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG. TYPE: L3M2 / L3D2 / L3M4 / L3D4.CMC® Three conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

L3M2-350. Manufactured from high includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Material:Aluminum

General

Catalog Number

L3M2-350

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663038336

Dimensions

Dimensions

4.5 in x 3.5 in x 1.38 in

Height

1.38 in

Length

4.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0.776 lb

Package Width

0 in

Width

3.5 in

Conductor Related

Conductor - Copper Str Size Range

350 Kcmil-6 AWG