HUBBELL
Twist-LockĀ® Circuit Testers, 125V, 20Amp, Configuration NEMA L5-20P
Image of HBLT2311 Twist-LockĀ® Circuit Testers, 125V, 20Amp, Configuration NEMA L5-20P

Twist-LockĀ® Circuit Testers, 125V, 20Amp, Configuration NEMA L5-20P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLT2311

Twist-LockĀ® Circuit Testers, 125V, 20Amp, Configuration NEMA L5-20P

The Hubbell Twist-LockĀ® Tester is an exclusive patented design that easily tests the circuit condition without the need for traditional measurement techniques. Whether it is a contractor, electrician, or entertainment stage crew, knowing that power is present at any receptacle or connector is critical. By plugging the tester into an outlet, an LED output will immediately provide the state of the circuit. An easy to read card is provided with the tester, to help determine if the connections are made properly and in the correct position. This unique NEMA configuration ensures that the proper connection was made through an easy to read output display. It also easily attaches to a tool belt so it is available when needed.

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBLT2311

EU RoHS Indicator

Contact Manufacturer

Item Type

Type

Circuit Tester

UPC

783585468570

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

L5-20P

Logistics

Carton Quantity

10