Brand: OHIO BRASS
Catalog ID: 294008CCAA
High quality distribution surge arresters backed by more than 35 years of excellent field exposure
Application
Distribution
Bracket Type
None
Catalog Number
294008CCAA
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Distribution
Stud Type
M12
Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
9 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
30 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
21.1 kV
MCOV
7.65 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
29.7
Withstand Voltage - Lightning Impulse
55.4