HUBBELL
Image of MM420W 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, White
Image of MM420W 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, White
play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
Buy America(n) Qualified

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, White

Brand: TayMac

Catalog ID: MM420W

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, White

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)
  • Extra Duty® rated
  • Horizontal or vertical mount

Product details

General

Application

In Use

Catalog Number

MM420W

Color

White

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169986486

Dimensions

Actual Depth

3.25 in

Cubic Capacity

60.5 cu.in

Depth

2.75 in

Height

5.5 in

Weight

0.531 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Pallet Quantity

768

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Weatherproof Extra Duty In-use Covers