HUBBELL
Copper Solutions, Patch Cords, NEXTSPEED Cat6, Secure Boot, Pink, 15' Length
Image of HC6PK15SP Copper Solutions, Patch Cords, NEXTSPEED Cat6, Secure Boot, Pink, 15' Length

Copper Solutions, Patch Cords, NEXTSPEED Cat6, Secure Boot, Pink, 15' Length

Brand: Hubbell Premise Wiring

Catalog ID: HC6PK15SP

Copper Solutions, Patch Cords, NEXTSPEED Cat6, Secure Boot, Pink, 15' Length

  • NEXTSPEED Cat6
  • Secure Boot
  • Pink
  • 15' Length

General

Application

Data Transmission

Catalog Number

HC6PK15SP

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620613024

Conductor Related

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863