Brand: Killark
Catalog ID: EMLC4030X3G
The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EMLC4030X3G
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
3750
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Clear
Series
EML
UPC
783936157252
Hub Size
1"
Weight
31.79 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
93.8
Voltage Rating
120-277 VAC
Wattage
40 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)