HUBBELL
Image of EZL10030B2G EZL10030B2G - EZL 120-277V 3/4" Wall Bracket Mount Fluted Globe with Guard
Image of EZL10030B2G EZL10030B2G - EZL 120-277V 3/4" Wall Bracket Mount Fluted Globe with Guard

EZL10030B2G - EZL 120-277V 3/4" Wall Bracket Mount Fluted Globe with Guard

Brand: Killark

Catalog ID: EZL10030B2G

EZL 120-277V 3/4" Wall Bracket Mount Fluted Globe with Guard

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present.

Product details

General

Catalog Number

EZL10030B2G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

10903

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Clear

Series

EZL

UPC

783936157658

Dimensions

Hub Size

3/4"

Weight

43.25 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

109

Voltage Rating

120-277 VAC

Wattage

100 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2