HUBBELL
Image of EZL5530X3G EZL5530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard
Image of EZL5530X3G EZL5530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

EZL5530X3G - EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

Brand: Killark

Catalog ID: EZL5530X3G

EZL 120-277V 1" Ceiling Mount Fluted Globe with Guard

The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EZL5530X3G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5596

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

EZL

UPC

783936157399

Dimensions

Hub Size

1"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

100.1

Voltage Rating

120-277 VAC

Wattage

55 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2