HUBBELL
MBL2530A2GLG - MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard
Image of MBL2530A2GLG MBL2530A2GLG - MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard
Image of MBL2530A2GLG MBL2530A2GLG - MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard

MBL2530A2GLG - MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard

Brand: Killark

Catalog ID: MBL2530A2GLG

MBL 120-277V 3/4" NPT Pendant Mount Fluted Globe with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL2530A2GLG

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

2,001-5,000 lm

Lumens

2485

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Pendant

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

MBL Series

UPC

783936160795

Dimensions

Hub Size

3/4"

Weight

14.96 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

99.4

Voltage Rating

120-277 VAC

Wattage

25 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

2485