Brand: Killark
Catalog ID: MBL5030D4GLG
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBL5030D4GLG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
5824
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Glass Globe - Clear
Series
MBL
UPC
783936168692
Hub Size
1-1/4"
Weight
22.83 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
116.5
Voltage Rating
120-277 VAC
Wattage
50 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)