HUBBELL
#3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger
Image of 2055 #3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

#3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

Brand: Raco

Catalog ID: 2055

#3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2055

Hanger Size

3

Material

Steel

UPC

050169020555

Dimensions

Dimensions

2.875 in x 0.875 in x 1.594 in

EMT Size

1.5 in

Hanger Size

3

Height

1.594 in

Length

2.875 in

Rigid/IMC Size

1.25 in

Trade Size

3

Weight

0.14 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

4800