HUBBELL
Image of HBL15F4 Single Pole Products, Replacement #4 Ferrule, For #4 AWG, 150 Amp Series
Image of HBL15F4 Single Pole Products, Replacement #4 Ferrule, For #4 AWG, 150 Amp Series

Single Pole Products, Replacement #4 Ferrule, For #4 AWG, 150 Amp Series

Brand: Bryant

Catalog ID: HBL15F4

Single Pole Products, Replacement #4 Ferrule, For #4 AWG, 150 Amp Series

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Replacement #4 Ferrule
  • For #4 AWG
  • 150 Amp Series

Product details

General

Catalog Number

HBL15F4

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Ferrule # 4 AWG

Type

Accessory

UPC

783585458793

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

1

Resources and downloads