Single Pole Products, Series 15, Inlet, Double Set Screw, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
HBL15MGY
Brand
Bryant
Single Pole Products, Series 15, Inlet, Double Set Screw, Gray
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Style
Male
Type
Plugs
UPC
783585539058
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Logistics
Carton Quantity
25
Resources and downloads
Specifications
HBL15MGY Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-3 Catalog Page
Literature
Single Pole Devices