HUBBELL
Image of 2500 1 in Beam Clamp, 21/32 in Inside Opening, Steel
Image of 2500 1 in Beam Clamp, 21/32 in Inside Opening, Steel

1 in Beam Clamp, 21/32 in Inside Opening, Steel

Brand: Raco

Catalog ID: 2500

1 in Beam Clamp, 21/32 in Inside Opening, Steel.

  • Rugged steel/malleable iron construction will last the lifetime of the installation
  • Zinc electroplated for corrosion resistance
  • Additional sizes available

Product details

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2500

Material

Steel

Max Load Lbs.

50 lb

UPC

050169025000

Dimensions

Dimensions

1.719 in x 0.875 in x 1.406 in

Height

1.406 in

Length

1.719 in

Trade Size

1 in

Weight

0.114 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

12000

Resources and downloads