HUBBELL
Image of 2536 1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron
* Representative image
Image of 2536 1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron
Image of 2536 1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron
Image of 2536 1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron

1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron

Brand: Raco

Catalog ID: 2536

1.5 in Beam Clamp, 15/16 in Inside Opening, Malleable Iron

  • Rugged steel/malleable iron construction will last the lifetime of the installation
  • Zinc electroplated for corrosion resistance
  • Additional sizes available

Product details

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2536

Material

Malleable Iron

Max Load Lbs.

60 lb

UPC

050169025369

Dimensions

Dimensions

1.36 in x 1.4 in x 1.72 in

Height

1.72 in

Length

1.36 in

Trade Size

1.5 in

Weight

0.35 lb

Width

1.4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

8750

Resources and downloads