HUBBELL
WBP_24GTFFCVRBRZ_PRODIMAGE
WBP_24GTFFCVRBRZ_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Bronze Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

24GTFFCVRBRZ

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Bronze Powder Paint Finish

Flush Furniture Feed; 2" Hub & 1" Hub w/ 3/4" Reducer

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTFFCVRBRZ

Color

Bronze Powder Coat

Construction

Cast

Construction Material - Main

24 Meunt

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Bronze

Material

Non-Metallic

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Tile/Flush, Furniture Feed

Typical Application

Tile/Flush, Furniture Feed

UPC

783585545936

Dimensions

Length

10.69 in

Width

6.19 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514