HUBBELL
WBP_CFBS1R4COVER_PRODIMAGE
WBP_CFBS1R4COVER_PRODIMAGE
play
SystemOne Recessed Floor Boxes

Replacement Yellow Prepour Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4COVER

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Replacement Yellow Prepour Cover

Replacement Temporary Plastic Concrete Cover

Product details

General

Accessory Type

Pour Covers

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4COVER

Color

Yellow

Construction

Molded

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

NonMetallic

Mounting Method

Mounts to Box

Series

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

Concrete Floor Box Accessory

UPC

783585544748

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

10