HUBBELL
Double Center Side Break Switch, Aluminum (ATR)

Double Center Side Break Switch, Aluminum (ATR)

Brand: USCO

The ATR is a three insulator, double center break outdoor air disconnect switch constructed primarily of aluminum. Operation is accomplished by the rotation of all three insulators. Proven by years of field experience, this switch takes full advantage of unique construction methods to provide both simple operation and long-term dependability.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • Double Center Break Operation
  • High Mechanical Advantage Operation
  • 145kV – 362kV
  • 2000A – 5500A
  • Rigid Blade Mechanism
  • Laminated Shunt Hinge
  • Double Row Stainless Steel Bearing
  • Operated with Swing Handle, Gear Box or Motor Operator

General

Application

The ATR is commonly used in three-phase line or substation applications such as transformer or line disconnecting, breaker isolating, bypassing or bus sectionalizing. The ATR’s design allows for smaller phase spacing at high voltages, leading to reduced structure costs. Its three-bearing mechanism provides the user with maximum mechanical advantage, ensuring ease of operation and superior reliability. Operation of the ATR may be accomplished by either manual control or by motor operator.

Material

Aluminum

Type

Double Center Break

Electrical Ratings

BIL

  • 1800 kV
  • 1550 kV
  • 1470 kV
  • 1300 kV
  • 1050 kV
  • 900 kV
  • 750 kV
  • 650 kV

Current Rating

  • 1200 A
  • 2000 A
  • 3000 A
  • 4000 A
  • 5500 A

Voltage Rating

  • 145 kV
  • 170 kV
  • 245 kV
  • 362 kV
  • 550 kV