HUBBELL
Image of FCR3U12SPL FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, With Lock
Image of FCR3U12SPL FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR3U12SPL

  • 3-Unit
  • 12) FSP Panel
  • Unloaded
  • With Lock.

Product details

General

Adapter Type

FSP Panel

Catalog Number

FCR3U12SPL

Enclosure Type

Standard, Locking

Number Of Ports

288

Style

Unloaded

UPC

662620237503

Resources and downloads