HUBBELL
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided
+1
Image of VM1220 Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 12" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM1220

Cable Management, MAX Series, Vertical,12" Wide, 20" Deep, Double Sided

  • Vertical
  • 12" Wide
  • 20" Deep
  • Double Sided

Product details

General

Catalog Number

VM1220

UPC

662620554303

Dimensions

Width

12 in

Resources and downloads