HUBBELL
Image of T50-F02-1202E-Z T50-F02-1202E-Z T50 End Clip
Image of T50-F02-1202E-Z T50-F02-1202E-Z T50 End Clip

T50-F02-1202E-Z T50 End Clip

Brand: Gleason Reel

Catalog ID: T50-F02-1202E-Z

T50 End Clip

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product details

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Flat Cable

Cable Type

Flat

Catalog Number

T50-F02-1202E-Z

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

T50

Type

End Clip

Dimensions

Diameter - Saddle

2

Width - Saddle

3.25

Width - Window

2.12 in

Conductor Related

Max Cable thickness

1

Resources and downloads