HUBBELL
Image not found
Image not found
Image of C60-F03-2005E-Z C60-F03-2005E-Z C60 End Clamp

C60-F03-2005E-Z C60 End Clamp

Brand: Gleason Reel

Catalog ID: C60-F03-2005E-Z

C60 End Clamp

  • Flat Clamp design
  • Hardware is Zinc Plated
  • 1.57" Dia Precision ball bearing steel wheels
  • Max Trolley load =125Lbs
  • Travel speed up to 450 fpm
  • Max travel = 500ft

Product details

General

Accessories

  • Cable Clamps - Flat Design
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Hose - General Purpose Or Hydraulic
  • Tow Chains
  • Cable Glands For Single Cables Or Groups

Cable Type

Flat

Catalog Number

C60-F03-2005E-Z

Clamping Element Design

Flat Clamp

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C60

Type

End Clamp

Dimensions

Bolt Hole Spacing - Top Terminal

3.5

Diameter - Saddle

3.12

Height - Window

2 in

Overall Length

6.69

Radius - Saddle

1.56

Width - Window

5 in

Resources and downloads