HUBBELL
Image not found
Image not found
Image of C60-HB-S C60-HB-S C60 RAIL SUPT BRKT ASSY SS HDW

C60-HB-S C60 RAIL SUPT BRKT ASSY SS HDW

Brand: Gleason Reel

Catalog ID: C60-HB-S

C60 RAIL SUPT BRKT ASSY SS HDW

  • Stainless Steel
  • Use on C60 Rail

Product details

General

Catalog Number

C60-HB-S

Material - Hardware

Stainless Steel

Series

C60

Type

Bracket

Dimensions

Dimension - Height inch

2.7

Overall Length

5

Overall Width

3.12

Resources and downloads