HUBBELL
TC-12.5 Tow chain 12.5ft Length
TC-12.5 Tow chain 12.5ft Length

TC-12.5 Tow chain 12.5ft Length

Brand: Gleason Reel

Catalog ID: TC-12.5

Tow chain 12.5ft Length

Product details

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

12.5 in

Overall Length

150

Resources and downloads