HUBBELL
Image of USBB8300C5BK RCPT HG DUP 20A 125V 5A 5V USB PORT C BK
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PORT C BK

Brand: Bryant

Catalog ID: USBB8300C5BK

RCPT HG DUP 20A 125V 5A 5V USB PORT C BK

Duplex

General

Catalog Number

USBB8300C5BK

Color

Black

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194540

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10