HIPOTRONICS_HVT-DI_HIPODirect_App_WebImage
HIPOTRONICS_HVT-DI_HIPODirect_App_WebImage
play
HVT-DI Digital AC Hipot Video

Portable AC Hipot Tester

Brand:

Hipotronics

Catalog ID:

HVT-DI

The HVT-DI AC Hipot is a modern solution for testing insulation strength of electrical apparatus. Outfitted with state-of-the-art digital interface, and extensive safety features, the HVT-DI series ensures simplistic operation, the most accurate results, and operator safety under all circumstances. The HVT-DI series meets ANSI/SIA A92.2 specifications and the 120kV model is specifically designed to test insulating booms on work platforms and bucket trucks.Accurate voltage and current measurements are measured via voltage readings that are taken directly at the output of the high voltage transformer bonnet and current leakage current measurements are taken in the return leg.All controls are self-contained in a rugged and durable enclosure.

  • 7” color, touch screen display with adjustable brightness
  • High accuracy voltage and current measurement: +/-1% of full scale
  • Recorded test results and data transfer via USB2.0
  • Adjustable and Programmable test parameters such as target voltage, maximum leakage, ramp rate, and dwell time
  • Lightweight, rugged design, IP67-rated case with wheels and adjustable handle
  • Universal Mains powered
  • Meets ANSI/SIA A92.2 test specifications

Product details

General

Accessories

  • HHDA13-280: Grounding Stick, rated to 120 KV
  • HHFS: Foot operated interlock switch
  • EXT-WARN: Extended warranty
  • HHSAFE: Safety strobe light with magnetic base

Application

  • Aerial Platform
  • Bucket Truck
  • Switchgear, Vacuum Bottles, and Vacuum Interrupters
  • Hot Sticks, Gloves, and Ropes
  • Hydraulic Hoses