HUBBELL
Aluminum Compression Lugs and Tap Kits for Type RD Connectors
Image of AL2 Aluminum Compression Lugs and Tap Kits for Type RD Connectors
Image of AL2 Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL2

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

AL2

Material

Aluminum

Product Type

Underground Compression Lugs

UPC

192663114054

Electrical Ratings

Voltage Rating

600 V