HUBBELL
Image of BP-122-WKY Heavy duty platform, Non-assembled platform

Heavy duty platform, Non-assembled platform

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BP-122-WKY

Heavy duty platform, 1 Walkway, Non-assembled platform

Two beams, each simply supported 12” from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

General

Catalog Number

BP-122-WKY

Material

Aluminum Alloy, 6061-T6

Number Of Poles

2

UPC

192663008926

Dimensions

Width

42 in

Configuration

Number Of Poles

2