HUBBELL
BPHD-162 Aluminum Heavy Duty Platform 42” Wide
Image of BPHD-162 BPHD-162 Aluminum Heavy Duty Platform 42” Wide
Image of BPHD-162 BPHD-162 Aluminum Heavy Duty Platform 42” Wide
Buy America(n) Qualified

BPHD-162 Aluminum Heavy Duty Platform 42” Wide

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BPHD-162

Heavy duty platform of 42 In wide

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

General

Catalog Number

BPHD-162

Material

Aluminum Alloy, 6061-T6

Product Family

Barfield

UPC

192663125258

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

330000 lb

Package Width

0 in

Width

42 in

Conductor Related

Number Of Poles

2

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)