HUBBELL
Image of FPX48 FPX48 Aluminum Pad Extensions
Image of FPX48 FPX48 Aluminum Pad Extensions

FPX48 Aluminum Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: FPX48

Aluminum flat pad extensions, 600 V

Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Other pad extensions are available. Consult factory
  • Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

General

Catalog Number

FPX48

Material

Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum

UPC

192663119493

Dimensions

Dimension - Hole Size inch

0.56 in

Height

3 in

Length

10.25 in

Package Height

0 in

Package Length

0 in

Package Weight

3.195 lb

Package Width

0 in

Thickness

0.5 in